Featured posts

Latest posts

Simcenter Testlab 2606: Faster and smarter next-generation testing, earlier trusted outcomes

Simcenter Testlab 2606 helps engineering teams move faster from measurement to trusted outcomes through a set of next-generation workflows that improve efficiency, confidence, and automation across the testing process. The release enables AI-ready data creation with better context, validation, processing, and workflow automation, expands virtual validation capabilities to support earlier decision-making, introduces free acquisition software for Simcenter SCADAS hardware, and industrializes ISO-compliant blocked force characterization for scalable system-level NVH prediction. Together, these innovations help organizations reduce manual effort, accelerate validation, and make better engineering decisions earlier in development.

Industrializing component characterization for virtual NVH development: Automated component model extraction (AutoCMX)

Industrializing component characterization for virtual NVH development: Automated component model extraction (AutoCMX)

Simcenter Testlab 2606 introduces Automated Component Model Extraction (AutoCMX), an integrated hardware and software solution that automatically extracts ISO 20270-compliant component models for virtual NVH development. By automating blocked-force characterization and model generation, AutoCMX transforms component characterization from a slow, expert-driven process into a fast, repeatable workflow that produces virtual-prototype-ready models in minutes rather than days.

Virtual shaker testing: Learn before qualification, not during qualification

Virtual shaker testing: Learn before, not during qualification

Qualification testing often happens when risk, cost, and schedule pressure are at their highest. Virtual Shaker Testing in Simcenter Testlab 2606 helps engineers learn before qualification rather than during qualification by creating a real-time virtual representation of the complete test setup. Engineers can predict system behavior, evaluate control settings, validate limiting and notching strategies, and compare virtual and physical models before exposing valuable hardware to full test levels. The result is earlier insight, lower qualification risk, and greater confidence when critical physical testing begins

Stop compromising your test procedure. Schedule it. Re-Runs: None. SCADAS: Agnostic

Simcenter Testlab 2606 introduces Schedule Acquisition for the entire SCADAS family, bringing expert-defined measurement procedures directly into the acquisition workflow. Engineers can now design, automate, and execute complete test campaigns in Simcenter Testlab Neo, ensuring consistent test execution, standardized annotation, and repeatable results across operators, sites, and measurement campaigns.

Structural dynamics workflow completion with shaker acquisition

Achieve greater efficiency in structural dynamics testing with complete next-generation workflows

Simcenter Testlab Neo 2606 introduces complete next-generation structural dynamics workflows that connect virtual instrumentation, data acquisition, modal analysis, virtual point transformation, and model validation in a single integrated environment. New capabilities help engineers streamline setup, accelerate FRF acquisition, improve modal model validation, gain deeper insight into interface dynamics, and strengthen test-simulation correlation, delivering up to 35% average efficiency gains across the structural dynamics workflow.

7 things AI needs from your test data, and how Simcenter Testlab brings a complete AI-ready data workflow

7 things AI needs from your test data, and how Simcenter Testlab brings a complete AI-ready data workflow

Simcenter Testlab 2606 introduces a complete AI-ready data workflow that helps engineers acquire, validate, label, manage, and deliver test data for AI and machine learning applications. By connecting data acquisition, traceability, workflow automation, and data management in a single environment, organizations can turn trusted test data into AI-ready assets with less manual preparation and greater confidence.

Achieve greater efficiency in vehicle NVH prediction with complete next-generation workflows

Achieve greater efficiency in vehicle NVH prediction with complete next-generation workflows

What’s new in Simcenter Testlab 2606 Simcenter Testlab Neo 2606 introduces a complete next-generation System NVH Prediction workflow that brings…

Simcenter Testlab Go: free, SCADAS-agnostic time data acquisition software

Simcenter Testlab Go: free, SCADAS-agnostic time data acquisition software

Simcenter Testlab 2606 introduces Simcenter Testlab Go, a free, PC-based, SCADAS-agnostic time data acquisition software. Engineers can acquire, monitor and validate measurements using any Simcenter SCADAS hardware, leverage the full Testlab setup workflow, capture annotated AI-ready data, and export results into broader engineering workflows, all at no cost.

Can renewable-powered electrolyzers remain safe, efficient and profitable when the sun doesn’t cooperate?

Renewable hydrogen looks simple on paper. Reality is far more dynamic. On a sunny summer afternoon, a photovoltaic plant produces…