Engineer INNOVATION Issue 2!

‘A good decision is based on knowledge and not on numbers’ – Plato
 

From Trek to Hyundai, Airbus to ZF Wind Power, this issue is packed with customers showing how the digital twin pr…

Simcenter STAR-CCM+ 2019.2: if you love coding, don’t read

During your studies to become a fluid dynamics expert, did you have a full semester on coding? I mean serious coding, beyond being given definitions, executing Hello World, and doing a few exercises….

Keeping Traction Motors as “Cool as a Cucumber”

How are cucumber slices placed on the eyes during makeup analogous to motor cooling? The makeup reaction that raises the eyes’ temperature can be seen as the motor loading to meet a certain torque de…

STAR-CD/es-ice/DARS 2019.1 Now Available

Do you want to include more physics and chemistry into your combustion system design process? The latest release of STAR-CD/es-ice/DARS, version 2019.1, is now available for download from our custome…

Solve the impossible – the hard ones are already solved

Solve the impossible. The hard ones are already solved
 

 
“This is impossible!”
 
said an inner voice to me, “ it harms Navier-Stokes, it harms continuity, it ha…

Efficiency through simulation for high temperature processes

discover how CFD can help to optimize combustion and high temperature processes.

Improving aerodynamics for a winning Greenpower car design

“The single biggest performance limiting factor for a Greenpower car is aerodynamic drag, and it is often overlooked where it should perhaps be incorporated during the earliest stages of design. It i…

Run! – for your life

Internal Combustion Engines are doomed to die? Well, imagine yourself when suddenly you are being told that you had only one hour to live! What would you do? Good news – at least – you are …

Colorful Fluid Dynamics? Say it again, I dare you…

“Colorful Fluid Dynamics”, an old pun on the Computational Fluid Dynamics acronym, CFD, can be divisive. Doug McLean, Boeing Technical Fellow (retired), offered the following perspective from his exc…