VR Family – Planting a seed for engineers that will transform the everyday of tomorrow

There is a greater purpose in demonstrating the power of modern Computer Aided Engineering and VR to the masses – and one very specific group in particular…find out

HDAP Semi-transient Thermal

Digitalizing the semiconductor industry

Why digital thread engineering and simulation are vital in shaping the next generation of semiconductor devices The semiconductor industry has…

Leveraging a Material Map for IC package and PCB thermal analysis | Simcenter Flotherm

Explore how the Material Map SmartPart in Simcenter Flotherm software enables accurate fast, PCB thermal analysis and IC package substrate and die modeling

Simcenter Flotherm 2404 and Simcenter Flotherm XT 2404 electronics cooling simulation software releases in 2024

What’s new in Simcenter Flotherm 2404 and Simcenter Flotherm XT 2404

Explore Material Map SmartPart in Simcenter Flotherm 2404 electronics cooling software release for fast accurate IC package and PCB thermal representation of material property variations and also improved PCB thermal vial modeling in Simcenter Flotherm XT 2404

Simcenter STAR-CCM+ 2402 released!

Simcenter STAR-CCM+ 2402 Released! What’s new?

With Simcenter STAR-CCM+ 2402, leverage integrated SPH technology, go faster with more GPU hardware options, run faster and more accurate turbomachinery CFD, model the complexity of strongly coupled fluid-structure interaction. Plus, many more features.

Internal Combustion Engine CFD with Simcenter STAR-CCM+ In-Cylinder Solution

The In-Cylinder Solution add-on to Simcenter STAR-CCM+ allows you to perform accurate in-cylinder CFD simulations of engines easily.

SPH technology in Simcenter STAR-CCM+ 2402

To mesh or not to mesh: Smoothed-Particle Hydrodynamics (SPH) coming to Simcenter STAR-CCM+

To mesh or not to mesh, that is the question… If Shakespeare’s Hamlet was a 21st-century computational fluid dynamics (CFD)…

Heart Valve FSI CFD with Blood

FSI will never break your heart – ignoring it could

Next generation Fluid-Structure Interaction modelling in Simcenter STAR-CCM+ 2402 enables engineers to tackle highly dynamic tightly coupled FSI problems.

Expansion of CFD simulations with GPUs to AMD hardware and Conjugate Heat Transfer physics

Supercharge your CFD simulations with GPUs – more hardware and more physics

Simcenter STAR-CCM+ 2402 offers CFD simulations with GPUs from major GPU vendors and expands the application range of GPUs to thermal management CFD!