Simcenter Culgi 2405_1920x1080px

Simcenter Culgi 2405 released! What’s new?

Simcenter Culgi 2405: run accurate simulations of chemical systems containing charged molecules, speed up coarse-grained model preparation time, stay connected with Teamcenter Share.

Aerial photo of Spaghetti Junction showing how even a simple road junction can become quite complicated once all the requirements are satisfied.

Simcenter MBSE 2404 – new ways to master complexity

Simcenter MBSE 2404 includes some powerful ways to master complexity, including an end-to-end Reinforcement Learning (RL) workflow for controller generation and export, UX and performance enhancements and much more

How features in Simcenter Amesim 2404 accelerate all aspects of Formula Student developments

Introduction All traditional car manufacturers are currently focused on making the switch to electric vehicles, and the same is happening…

What's new in Simcenter Systems Simulation 2404

What’s new in Simcenter systems simulation 2404

With the release of Simcenter systems simulation 2404, new valuable features are added for its users to help them transform…

Model the complexity with Simcenter Culgi 2405

Efficient laundry washing at 30°C – Designing low-temperature detergents with Computational Chemistry

A novel method in Computational Chemistry software Simcenter Culgi enables the design of low-temperature detergents for more sustainable laundry washing.

Simcenter Fluids & Thermal: What's new in Q1 and Q2 2024?

Simcenter Fluids and Thermal solution domain: What’s new?

Look into the most recent release highlights of Simcenter Fluids and Thermal solutions, April 2024.

What’s new in Simcenter Reduced Order Modeling?

Reduced order modeling (ROM) is a powerful and highly effective technique that simplifies complex high-fidelity simulation models while still maintaining…

Leveraging a Material Map for IC package and PCB thermal analysis | Simcenter Flotherm

Explore how the Material Map SmartPart in Simcenter Flotherm software enables accurate fast, PCB thermal analysis and IC package substrate and die modeling

Simcenter Flotherm 2404 and Simcenter Flotherm XT 2404 electronics cooling simulation software releases in 2024

What’s new in Simcenter Flotherm 2404 and Simcenter Flotherm XT 2404

Explore Material Map SmartPart in Simcenter Flotherm 2404 electronics cooling software release for fast accurate IC package and PCB thermal representation of material property variations and also improved PCB thermal vial modeling in Simcenter Flotherm XT 2404