What’s new in the Simcenter 3D 2512 release
From December 12th current users of Simcenter 3D will be able to download the Simcenter 3D 2512 update, so what will they find?

Go Faster
Simcenter 3D Acoustics – E-motor vibration synthesis
Engineers often face the challenge of performing noise, vibration, and harshness (NVH) analysis quickly and accurately, especially when dealing with complex E-motor multi-attribute balancing.
Experience significant improvements in NVH analysis with the E-motor vibration synthesis (EMVS) acoustics verticals workflow, which offers an easy-to-use step by step process for creating e-motor reduced order models and delivering NVH results up to 100 times faster with full FEM accuracy and realistic loads. This enhancement allows for quick iterations on different e-motor operating conditions and provides specific e-motor related insight into the NVH response. This first release supports steady-state ideal current operation and non-skewed IPMSM machines, with future enhancements, for instance, for transient loads and skewed machines on the roadmap.
Simcenter 3D Engineering Desktop – Persistent geometry tagging
Managing geometry tagging and ensuring robust model updates without custom scripts can be a daunting task.
Leverage persistent geometry tagging with grouped, automated, and replayable geometry tagging. This feature eliminates the need for custom scripts and ensures robust model updates when conducting Design Space Explorationor Multidisciplinary Design Analysis and Optimization.
Simcenter 3D Low Frq EM – Faster Indution machine set-up
The use of induction machines in EVs helps to reduce the deendency of rear-earth materials but setting up an induction machine simulation can be complicated and time-consuming. Discover how the new features in the 2512 release can help you, in this video, or see our blog for additional information.
Simcenter 3D Aerostructure – Parallelization
Solving complex aerostructure problems quickly, while maintaining accuracy, is a common challenge for engineers.
Enjoy faster solving with parallelization, which allows you to compute more in less time while maintaining the accuracy of your results. This improvement refines the flight envelope discretization without impacting lead solve time.

Model the complexity
Simcenter 3D Durability – Enhance fatigue methods for solder
Achieving accurate and efficient solder fatigue and reliability results can be a time-consuming and complex process.
Benefit from enhanced fatigue methods for solder, including the Darveaux and Engelmaier methods, which provide better and faster solder fatigue results. This improvement is combined with new reliability results that provide the probability of failure for a given lifetime length. This update ensures improved accuracy and efficiency in your durability analyses.
Simcenter 3D Low Frq EM – Enhanced analysis for power transformers
The rapid expansion of AI has further loaded many grids that were already struggling due to the wide spread adoption of electric vehicles loading an aging network. Ensuring engineers have the best understanding of how their transformer will perform is critical. With this release engineers can now get better trasnformer insights as well as better AC loss analysis with Time-harmonic AC post-processing for phasors. Find out more in this Blog

Stay integrated
Simcenter 3D Structural Dynamics – Smart virtual sensing for unconstrained structures and unconstrained bodies
Predicting loads and estimating fields for unconstrained structures, as well as determining the location and orientation of unconstrained bodies, either requires extensive testing or is completely unmeasurable.
Extend the capabilities of Smart Virtual Sensing from fixed structures to unconstrained structures. This update enables load prediction and field estimation for a broader range of applications, such as satellite shaker tests, battery vibration tests, and load prediction for heavy equipment. The new Unconstrained Rigid Body Solution enables you to measure rigid body position and orientation using accelerometer and gyroscope measurements. This enables a smarter solution for the motor packaging validation and derives wheel position for vehicle dynamics studies.
Simcenter 3D Rotor Dynamics – Active magnetic bearings
Active magnetic bearings reduce friction and thereby boost efficiency, but modeling them was not possible in the rotor dynamics solver until now. This made workflows convoluted with multiple tools and file transfers needed in order make the physics calculations required. With the 2512 updates, you can now model active magnetic bearings in Sol 414 rotor dynamics, enabling you to complete simulations of highspeed turbocompressors, pumps, or turbines in a single enviroment. This will remove bottlenects, save time, and lessen the chance of mistakes. To find out more read our latest blog.

Explore the possibilities
Simcenter 3D Motion – Native Design Space Exploration
Performing design of experiments (DOE) and optimization within the Simcenter 3D Motion application can be time-consuming and require additional tools.
Perform DOE and optimization natively within Simcenter 3D Motion. This integration allows you to evaluate and optimize your motion models more efficiently.
Other DC videos – further details coming soon