Products

What’s new in Simcenter PSIM 2026.1?

Simcenter PSIM 2026.1 builds on the solid foundation introduced in PSIM 2026, bringing targeted enhancements that improve modeling accuracy, usability, and simulation efficiency for power electronics engineers.

Simcenter PSIM 2026

A stronger modeling foundation in Simcenter PSIM 2026

The 2026 release introduced several important capabilities focused on more realistic component behavior and improved motor control workflows:

  • Enhanced motor control design templates (MCDS)
    • Separation of rotor reference angle and initial angle
    • Automatic import of rotor reference angle from Flux® motor models
    • Greater flexibility to define rotor initial position
      → Enables more accurate coupling between electromagnetic design and system simulation
  • New nonlinear component models
    • Nonlinear capacitor with voltage-dependent differential capacitance
    • Nonlinear inductor with current-dependent differential inductance
      → Improves accuracy when simulating real component behavior under varying operating conditions
  • Expanded control library
    • New TPS7H6005 PWM controller model
      → Speeds up control design with ready-to-use device-specific models

What’s new in Simcenter PSIM 2026.1?

  • FMI/FM​U import (co-simulation)
    • Import and execute FMUs directly in Simcenter PSIM to enable co-simulation with external tools and supports system-level workflows
  • New analysis and modeling blocks provide more flexibility for abstraction, faster simulation, and specific device modeling
    • Average blocks (including impulse and variable frequency variants)
    • New IGBT model (without diode)
  • Improved solver licensing performance
    • New pooling mechanism reduces latency from license checks which is particularly beneficial for batch runs and Design of Experiments (DOE)

Why it matters

With Simcenter PSIM 2026 and 2026.1, engineers can:

  • Model real-world nonlinear behavior more accurately
  • Connect Simcenter PSIM into broader co-simulation workflows
  • Run large simulation studies faster and more efficiently
  • Accelerate motor control and power electronics development from concept to validation

From detailed models to faster decisions

Together, these updates help you simulate more realistic systems, explore more design variants, and gain insight faster.

👉 Explore the release notes or connect with your Simcenter contact to see how these new capabilities can support your next power electronics project.

Chiel Verhoeven

I'm a technology enthusiast for advanced engineering technologies within the Siemens Simcenter portfolio

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/simcenter/simcenter-psim-2026-1/