New in Solid Edge 2024: Easily and quickly leverage design data created in other CAD systems.

This year, we’re taking a deep dive into everything that’s new in the Solid Edge 2024 release in a series of blog posts focused on the most noteworthy new features and enhancements. In this post, we’ll cover the improvements with CAD Direct, translation and data migration in Solid Edge 2024.
Regardless of where your design data originates, Solid Edge makes working with it easy. In addition to Solid Edge’s ability to leverage design data created in other CAD applications, new enhancements to CAD Direct, Data Translation and Migration make it even easier with an expanded roster of supported formats. Whether you’re switching from another CAD system, reusing legacy design data, or working with suppliers, Solid Edge makes working with third-party files as easy as native data.
CAD Direct
Solid Edge CAD Direct is a built-in 3D design capability that improves a user’s productivity when working with geometry from popular CAD systems. CAD Direct enables users to insert design data from SolidWorks Inventor, PTC Creo, CATIA and ACIS directly into Solid Edge assemblies without the need or hassle of translation.
The new supported formats of SolidWorks Inventor, PTC Creo, CATIA and ACIS join the roster of supported file types, including NX, SolidWorks, JT, STEP and Parasolid file (part or assembly). CAD Direct also makes working and collaborating with partners, suppliers and other departments within your company easier by supporting multiple file types, without the need for everyone to use the same modeling system.
Files may be inserted directly into a Solid Edge assembly without the need to translate the file separately, and the link is maintained between the parent file and Solid Edge geometry, maintaining associativity between files. Solid bodies and surfaces can also be inserted in the form of Internal Components. The inserted geometry can be used for downstream changes, such as relationships or assembly features. With associativity maintained between CAD Direct geometry and the parent file, changes made in the parent file can be reflected in CAD Direct, or users can break the link.
Translation and data migration
Solid Edge’s powerful data reuse tools enable users to translate and migrate data in an efficient, effective and cohesive manner. This gives users the ability to leverage design data created in other CAD applications. Improvements to translation and migration include:
- Catia CGM import
- Improved Creo and Inventor import
- DWG/DXF mesh data import
- Improved STL export
- Improved 2D export
- Improved SolidWorks and Inventor migration
All of these new features and enhancements in Solid Edge 2024, along with many more, were announced during our live premiere on October 11.
To learn more about what’s new in the Solid Edge 2024 release, click here
Join the conversation
There are a lot of ways to hear what others are saying about the upcoming release and to connect with other Solid Edge enthusiasts online.
Here are a few ways to join the conversation right now:
- Keep up with #SolidEdge2024 on Facebook, YouTube, Twitter, and LinkedIn.
- Join our vibrant online Solid Edge Community to connect and interact with other Solid Edge users