EDA AI
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
NX 9 - Product Interface
November 25, 2013
In NX 9, you can use the Product Interface command to specify geometry and expressions in your part that should be used as references. A part file often has many geometric objects and expr...
By JerrySarfati
< 1
MIN READ
Electronic Systems Design
Do Your Designs Have Many Constraints?
November 25, 2013
John McMillan just delivered the latest in the PADS “Dig Deeper” webinar series, and it’s available on demand here. The...
By Jim Martens
< 1
MIN READ
Designcenter Solid Edge
Secondary Sheet Metal Features: Dimple, Drawn Cutout and Bead
November 25, 2013
The last sheet metal features we talked about were the Gusset and Louver. These are features that don’t require sketches. The ones we’re going to talk about today are the Dimple and the Drawn Cutout,...
By MLombard
4
MIN READ
Designcenter Solid Edge
Secondary Sheet Metal Features: Louvers and Gussets
November 22, 2013
Solid Edge has a wealth of built-in secondary sheet metal features that are sure to make your life easier if you use them. There’s a lot to show here, so let’s just get started. All of these tools ar...
By MLombard
5
MIN READ
Designcenter
NX9 - Rib Feature
November 20, 2013
In NX, you can use the Rib command to add a thin-wall rib or rib network to a solid body by extruding an intersecting planar section. In this video, Ashley Eckhoff describes some of the en...
By JerrySarfati
< 1
MIN READ
Tecnomatix
Welcome to IntoSite, web application that enables collaboration and knowledge sharing in 3D context
November 20, 2013
Recently, you must have read our announcements related to IntoSite, a cloud based web application that enables navigation through production sites and provides simple access and sharing of Digit...
By anatyman
< 1
MIN READ
Designcenter Solid Edge
Sheet Metal Tour: Hems
November 20, 2013
The next stop on our tour of the sheet metal functions in Solid Edge is the Hem tool. Hem is just meant to fold over the edges of parts usually for safety, aesthetic, or strength issues. ...
By MLombard
3
MIN READ
Electronic Systems Design
An Introduction to Xpedition
November 19, 2013
Both veterans and newcomers to PCB systems design may appreciate this video on our website that showcases the evolution of...
By Ed Goldman
< 1
MIN READ
Polarion
Polarion Partner Leverages Outsourcing Explosion in Emerging Markets
November 18, 2013
by Manuel Ramirez and Michael Carey Globally dispersed engineering project teams with members in developed and emerging markets is the new norm, and the demand for ALM solution expertise and consult...
By Editor
3
MIN READ
Posts navigation
«
1
…
1,111
1,112
1,113
1,114
1,115
…
1,159
»