NX 12 for Manufacturing Overview

Watch our new NX 12 for manufacturing overview video!

NX 12 for Manufacturing introduces the next generation of software tools for CNC machining, additive manufacturing, and robotics to enable the digitalization of part manufacturing within a single, integrated, end-to-end system. The advanced capabilities for mold and die machining, production machining and complex parts machining allow you to reduce machining cycles by up to 60 percent and drastically simplify 5-axis programming of complex features. With the additive manufacturing capabilities in NX 12, engineers can quickly set up build trays, automatically nest parts, design support structures, and create machine-specific output to drive industrial printers, all within the NX environment. Using the new integrated capabilities of Siemens PLM Software’s solutions, tooling manufacturers can now gain a unique advantage by automatically and accurately determining tooling production costs.

Video transcript:

NX for Manufacturing – Transform your manufacturing with a digital machine shop

NX CAM: 1) Machine 60% faster using high-speed Adaptive Milling; 2) Easily program complex 5-axis roughing and finishing with Tube Milling.

Robotic Machining: Program robots for pick-and-place and machining operation using NX CAM.

NX Machining Line Planner: Plan and optimize high-volume flexible machining lines using NX

Additive Manufacturing: 1) Prepare 3D printing jobs for industrial powder bed fusion printers; 2) Rapidly build functional parts using HP Multi Jet Fusion 3D printers.

NX Tooling Design: Automate tool costing to improve your profitability.

Leave a Reply