Products

DFM Line-End Enhancement with Calibre Pattern Matching

Using Calibre Pattern Matching to add line-end extensions to a design is a simple way to improve yield and reliability, with no expert coding required. Learn how it’s done…

Whitepaper_R2_3

Adding line-end extensions is an easy way to improve design yield and reliability. Using the Calibre Pattern Matching functionality to graphically identify legal regions and apply the extension reduces the coding expertise needed, and requirements can be easily updated if new criteria are added.

Calibre IC Design & Manufacturing

Leave a Reply

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/calibre/2017/01/31/dfm-line-end-enhancement-with-calibre-pattern-matching/