Femap Version 11.3.2

Femap version 11.3.2 is now available for download from the GTAC support site (note that you will need your Webkey to access this site).
Choose the Download and Upload Files option to access the SPLM Download Server. Then choose All Siemens Products, pick Femap, and version 11.3.2 can be downloaded from the Full Products, Windows 64-bit section.
The download consists of a zipped image of the Femap 11.3.2 DVD. Unzip to a temporary location and install as usual.
The Femap 11.3.2 install includes the latest version of NX Nastran – v11 – and provides geometry support for Solid Edge version 9 and NX version 11. Femap v11.3.2 also addresses several issues that arose in previous versions.
Femap v11.3.2 is 100% licensing and database compatible with v11.3.1 and v11.3. Details of the contents of this release can be found in the README.PDF file that is installed with Femap v11.3.2.