SIMATIC IT R&D Suite 7.5 is now available

We are excited to announce the latest version of the SIMATIC IT R&D Suite has been released!
Version 7.5 is now available. SIMATIC IT R&D Suite represents a major technological evolution, providing lightweight client applications to the user, employing web technology and HTML5. R&D Suite V7.5 is primarily focused on laboratory execution capabilities for regulated environments, good manufacturing practice (GMP) compliance and advanced sample planning.
New capabilities in R&D Suite 7.5 include:
- Laboratory execution system (LES)
- Assures adherence and gives guidance to operators in respecting standard operating procedures (SOP) in the lab
- LES workflow visualization with workflow steps and color-coded status indicator
- Laboratory information management system (LIMS)
- Advanced sample planning
- Subsampling enables creation of a hierarchy of samples
- Data migration toolkit from SIMATIC IT Unilab v6.4/v6.7
- Specification management enables specification comparison
- Full GMP compliance for the entire SIMATIC IT R&D Suite with extended and printable audit trail
- Improved usability
- Improvements to application usability and performance for more speed and efficiency
- Display full material description when adding materials to the bill of materials (BOM) or formula
- Highlights differences side-by-side when comparing specifications
- Provides access to specification details directly from the BOM
- Technology
- Authentication through user management console (UMC) and security assertion markup language (SAML)
- Running on Windows Server 2019
See What’s New in SIMATIC IT R&D SUITE V7.5.
Want to learn more about SIMATIC IT R&D SUITE? SIMATIC IT R&D Suite streamlines R&D and Manufacturing processes and enables seamless transition of product data and definitions through the entire manufacturing process by integrating R&D labs with the plants. Discover SIMATIC IT R&D SUITE today.