A person looks at a logistics map of the world on a wall-mounted computer monitor, in a room full of monitors

HIGH-PERFORMANCE CAD/CAM SOLUTIONS

NX software products

With integrated CAD, CAM, additive manufacturing (AM) and more, NX provides a complete solution for design, manufacturing and collaboration--empowering companies of all sizes to remove barriers to innovation.

Powerful, future-proof CAD/CAM

Choose from three pre-packaged CAD solutions that bundle key design capabilities, a full suite of powerful CAM solutions, and nearly 100 add-ons that can be accessed, as needed, using NX CAD/CAM tokens—Siemens’ value-based licensing.

3D graphic of a sewing machine next to a wireframe of the same sewing machine

NX X Design solutions for CAD

Empower your team with all the capabilities they need to design innovative, high-quality parts and products, and collaborate effectively to bring them to life faster, while reducing prototyping costs.

From basic design through production, these preconfigured CAD solutions deliver the high-performance design capabilities of NX software in a secure, cloud-based (SaaS) environment, as NX X Design solutions feature full interoperability and data sharing across other Siemens Xcelerator solutions, including all NX CAD/CAM modules.

Start with either NX X Design Essentials, Standard, Advanced or Premium, then you can use NX CAD add-ons to extend capabilities as needed.

Learn more about the browser-based NX CAD, CAM and CAE tools in NX X Essentials. Create and edit NX data with zero translation.

Limited time offer!

Save 10% on NX X Design subscriptions. Check out using promo code NXX10. Valid until 3/4/25.

You’re viewing products and pricing for . .Change country
Siemens Xcelerator narrow logo

NX X trial

Not ready to make a decision? Try NX X free for 30 days.

Compare four tiers of NX X Design solutions' features side-by-side.

Workflow products and NX tokens for add-on modules

Explore how workflow-specific NX CAD products enhance your design and collaboration process throughout the design cycle. All NX workflow products are either interoperable with NX or used within the NX application itself.

Empower your team

Innovate with the most comprehensive digital twin.

NX CAM

NX provides the full capabilities you need to digitalize your part manufacturing process—from CAD model preparation and CAM programming, to CNC machining and 3D printing.

Compare NX X Manufacturing solutions

Explore the features of the 3 scalable tiers of NX X Manufacturing solutions: Standard, Advanced, and Premium

Flexible deployment options

Start with an NX X for CAD solution, then add a wide array of specialty CAD and CAD/CAE modules, as needed, using Siemens’ NX X Value Based Licensing.

To fit any workflow and revolving needs, most NX CAD capabilities are available on-demand through value-based packaging.

Split screen of a satellite, where the left half is a wireframe, and the right half is a complete satellite orbiting the Earth