Products

Introducing MapSuite for Opcenter Execution Semiconductor: Precision Substrate Map Management

In a semiconductor fab, data moves as fast as the product does. Substrate maps, the digital fingerprints of every wafer, strip, tray, and panel, are generated, transformed, and consumed at every step of the production flow.

When that data is fragmented, delayed, or misaligned with the equipment acting on it, the consequences show up exactly where you can’t afford them: in yield loss, rework, and traceability gaps.

Introducing MapSuite

Designed to manage substrate maps across the entire production lifecycle, this dedicated software solution handles it all. Whether you’re working with wafer maps, die maps, panel maps, strip maps. It provides a unified, intelligent layer of control that keeps every part of your operation synchronized and informed.

At its core, it bridges the gap between test systems, fab equipment, and the MES environment, delivering seamless map data flow across every production step. Rather than treating substrate maps as static snapshots, the module treats them as living data assets that evolve with the process, supporting real-time visualization and making that information immediately available to the systems and people who need it.

A wide range of industry-standard and proprietary map formats are supported out of the box, allowing manufacturers to integrate seamlessly into existing workflows without costly reconfigurations or disruptive changes to their equipment ecosystem.

Core functions of MapSuite Substrate Map Management

Multi-format compatibility

Reads, writes, and translates a wide range of industry-standard and proprietary substrate map formats across front-end and back-end production environments.

Map operations

A complete set of manipulation functions like merging, splitting, stacking, and filtering, keeps data at every process handoff accurately aligned to the current substrate state.

Yield optimization

Configurable die selection rules and continuous bin code analysis determine which dies advance at each step, with yield metrics tracked and exposed as structured data.

Equipment integration

Map data is automatically synchronized with substrate movement through the line, so each piece of equipment receives the right data at the right process step, without manual intervention.

Full die-level traceability

Every die carries a persistent identity from wafer origin through final package, with every transformation recorded to support failure analysis, containment, and compliance.

Advanced analytics and visualization

Color-coded map views make substrate layouts and defect patterns immediately readable. Batch analysis and stacked substrate maps help identify common failures, defective areas, and edge-yield issues to optimize production processes

Process data mapping

Process data maps overlay test, inspection, and measurement data onto substrate layouts, helping engineers optimize process parameters and quickly troubleshoot manufacturing issues.

Key benefits of MapSuite Substrate Map Management

Standardize map data across your entire production flow

A unified data layer connects test systems, fab equipment, and the MES environment, keeping every system aligned to the same, current substrate map.

Maximize yield from every substrate

Intelligent bin code analysis and configurable die selection logic extract the highest possible output from every wafer, panel, strip, and tray.

Contain quality issues before they propagate

Full die-level genealogy means affected dies are identified and isolated immediately when a quality event occurs, minimizing rework scope and risk.

Eliminate errors caused by outdated map data

Real-time map updates keep handlers, sorters, probers, and automated equipment acting on validated, current information at all times.

Adapt to your fab, not the other way around

Broad format support and flexible map operations allow seamless integration into existing workflows without costly reconfigurations or process redesign.

Turn map data into actionable insights

Map stacking and batch analysis identify recurring defect patterns and edge yield loss, supporting continuous process improvement.

MapSuite video

MapSuite sits at the heart of your semiconductor data flow as a purpose-built extension of Siemens Opcenter Execution Semiconductor. Acting as a dedicated substrate intelligence layer, it seamlessly bridges critical industry standards, such as SEMI G85 and E142, with native process control and traceability capabilities.

The result is a unified digitalization backbone that continuously tracks every die from wafer origin through final assembly. By breaking down traditional data silos, this solution delivers the precise substrate intelligence needed to achieve end-to-end operational visibility, optimize yield, boost agility, and drive executional excellence at scale.

Our Manufacturing Execution System (MES) provides a future‑ready infrastructure to digitize and unify production processes and solutions. As a core element of smart manufacturing, it consolidates data from PLM, MOM and APS into a single, consistent stream and enables paperless operations as well as advanced capabilities such as digital twins, the digital thread and closed‑loop manufacturing.

Opcenter Execution Semiconductor replaces legacy point solutions with a unified digital backbone, accelerating your move to greater automation.

The semiconductor industry—long a driver of digital and automated manufacturing—now requires capabilities such as single‑wafer traceability, globally interconnected production and real‑time transparency for control and quality. Opcenter EX SM removes “automation islands” and connects disparate systems so manufacturers can innovate with confidence.

By providing live process data and analytics, Opcenter EX SM creates the foundation for better quality, higher throughput and continuous improvement, enabling automated control, monitoring, material traceability and shop‑floor data acquisition.

You may also be interested in:

Unlocking the future of Semiconductor Manufacturing: Introducing RMS – Recipe Management System

Introducing PAC for Opcenter Execution Semiconductor: Connect, automate and scale factory operations

Introducing MJAC for Opcenter Execution Semiconductor: Intelligent Factory Job Automation

Alessandro Cereseto

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/opcenter/introducing-mapsuite-for-opcenter-execution-semiconductor-precision-substrate-map-management/