Products

Designcenter X Essentials: View and Markup 

Improve collaboration with view and markup in Designcenter X Essentials 

Designcenter X Essentials makes it easy to view, analyze and communicate design information in a single lightweight, browser-based environment. With built-in view and markup capabilities, users can access a wide range of file types, including images, presentations, PDFs, electrical drawings and multiple CAD formats, all without needing additional software. 

Once files are prepared, they can be opened directly in the view and markup environment with a single click. This immediate access allows both individual users and teams to review designs quickly and stay aligned without delays. 

On-screen controls provide multiple ways to interact with models. Users can pan, zoom and rotate using simple tools or familiar mouse and keyboard inputs. Additional options such as perspective view, zoom to area and fit to screen make it easy to focus on specific details or view the full model with clarity. 

The view cube offers another intuitive way to orient models. Selecting the home icon returns the model to a standard ISO view, while clicking on cube faces or arrows quickly aligns the model to orthogonal views. This makes it easier to inspect geometry from any angle and ensures consistent viewing across users. 

Explore internal details with advanced visualization 

Designcenter X Essentials provides powerful tools for exploring the internal structure of assemblies. The explode tool allows users to separate components using a slider, making it easier to understand how parts fit together. Even after exploding a model, users can continue to rotate, inspect and add markups. 

Sectioning tools offer another way to analyze internal features. Users can cut through a model along different planes, adjust the depth dynamically and even apply multiple section cuts at once. When finished, the model can be quickly reset to its original state. 

Measure and validate with confidence 

Built-in measurement tools make it easy to verify dimensions and ensure proper fit. Users can measure edges or distances between components with precision, and easily switch between units such as inches, millimeters, centimeters or meters. Measurements can be removed just as quickly, keeping the workspace clean and focused. 

Selecting components directly in the model highlights them in the navigator, making it simple to locate, show or hide parts as needed. This improves clarity when working with complex assemblies and helps users stay organized. 

Communicate clearly with markup tools 

Designcenter X Essentials enables users to annotate and redline designs using shapes, freehand sketches and text. These markup tools make it easy to highlight issues, suggest changes and provide clear visual feedback. 

Markups can be saved with a name, preserving not only annotations but also model orientation and display settings. This ensures that feedback is communicated exactly as intended. When updates are complete, markups can be easily managed or removed. 

Connect teams and accelerate decision making 

By combining powerful viewing tools with intuitive markup capabilities, Designcenter X Essentials helps teams collaborate more effectively. Users can review designs, validate details and communicate feedback in one shared environment, reducing miscommunication and speeding up decision making. 

For individual users, this means faster design reviews and greater clarity. For teams, it enables better alignment, improved communication and more efficient project execution. 

Designcenter X Essentials brings viewing, analysis and collaboration together in a flexible platform built for modern product development, helping organizations increase productivity and keep projects moving forward. 


Learn more about Designcenter

Designcenter X is the leading, next-generation mechanical engineering solution that delivers advanced 3D design capabilities to the Designcenter portfolio. Seamlessly integrating across disciplines, including electrical and electronic systems, to enable more iterations and utilize the latest manufacturing and simulation methods to ensure you build the richest, most comprehensive digital twin of your product and ultimately deliver the best designs to market faster. 

Try Designcenter X Essentials today.
Explore the future of design with a flexible, browser-based solution that moves as fast as your ideas.

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/designcenter/designcenter-x-essentials-view-and-markup/