Products

Microsoft’s Surface Hub Features Catchbook

Microsoft and their new Surface Hub decided to showcase Catchbook on its very large display. Catchbook is looking wonderful and bold running on Surface’s near 4K resolution (3840 x 2160.) I for one would love to test out Catchbook on this huge display which stretches 46.12” x 86.7” x 4.15” or (1,171.5mm x 2,202.9mm x 105.4mm)

See it for yourself here: 


William Chanatry

Leave a Reply

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/catchbook/microsofts-surface-hub-features-catchbook/