Here’s What’s New in PADS Standard and Standard Plus

PADS VX.2.3 release many performance and quality enhancements for PADS Standard and PADS Standard Plus including:

  • 3D model handling
  • Dynamic copper healing
  • Enhanced verification and database integrity checks
  • Ability to change a default via net class on-the-fly
  • Easily remove redundant central library partitions
  • Simplified migration from netlist projects
  • MCAD Collaborator included in core product
  • PADS Logic added to the standard flow release
  • Support for legacy product options
  • And more…

Watch this video to learn more

This new PADS release delivers significant usability, performance and productivity enhancements to the PADS core technology.  As the 3D layout environment continues to be the graphical interface of choice in PCB design, PADS simplifies and speeds-up the process used to assign, place, align and rotate surface mount and through-hole 3D component models.

Today’s mixed technology PCB designs are requiring more copper pours and split planes than ever. As such, we’ve enhanced dynamic copper healing and regeneration functionality and performance in the PADS router.

In order to optimize today’s tight form-factors in electronic product design – collaboration between ECAD and MCAD teams is more necessary that ever. To facilitate electro-mechanical co-design, the MCAD Collaborator is now included FREE in both PADS Standard and PADS Standard Plus.

PADS VX.2.3 includes a substantial number of usability improvements including requests and ideas submitted by our users.

If you are a current PADS customer, PADS VX.2.3 is available for download now on Support.

If you are not a current user, download a free 30-day evaluation today! PADS Standard   PADS Standard Plus

Thanks for reading,
John

Leave a Reply

This article first appeared on the Siemens Digital Industries Software blog at https://blogs.sw.siemens.com/pads/2018/04/10/heres-whats-new-in-pads-standard-and-standard-plus/