Visual Flow Creator: create asset and visualize data in less then 5 minutes!

In this simple example, we show you how quick and easy it is to create an asset from scratch, inject live weather data from an HTTP source, analyze, and visualize that data in Fleet Manager. All in under 5 minutes when using MindSphere Visual Flow Creator.


(view in My Videos)

Visual Flow Creator is a browser-based workflow editor. Build your workflow to create rules, define KPIs and trigger actions, such as email notifications, if threshold values are exceeded.

Visual Flow Creator features:



  • Customize data visualization of raw data

  • Define KPIs and trigger actions

  • Standard calculations and data handling functionality for preparation of raw data

  • Ready to use MindSphere nodes to import data from MindSphere

  • Single sign-on via MindSphere

Comments

2 thoughts on “Visual Flow Creator: create asset and visualize data in less then 5 minutes!

Leave a Reply