Connecting the things that run the world
MindSphere releases deliver advanced industrial IoT capabilities and IIoT Applications that bring the physical and digital worlds closer together.
This update includes many of the newest and most exciting capabilities and IIoT Applications from the most recent MindSphere releases:
- Unlock the full potential of your existing hardware with MindConnect Software Agent
- Tailor your MindConnect Edge Analytics solution with custom Analysis Packages
- Improved connectivity for X-Tools through a MQTT broker
- Simulation and KPI enhancements for Closed-Loop System Simulation and Discrete Event Simulation
Unlock the full potential of your existing hardware with MindConnect Software Agent
Connect your devices to MindSphere with MindConnect Software Agent’s updated installation method that gives you a pure no code software solution. MindConnect Software Agent unlocks the full potential of your existing hardware by connecting it to MindSphere and enabling complex edge calculations.
Previously, onboarding required coding and additional hardware for installation. With this update, you can onboard and log devices via a local web server without any additional coding required. Reduce the time it takes to get assets connected to MindSphere with an out-of-the-box solution.
Tailor your MindConnect Edge Analytics solution with custom Analysis Packages
It is now possible to design Custom Analysis Packages in MindConnect Edge Analytics. Reduce the technical barrier to edge analytics and enable non-experts to gain insights from their data being processed at the edge. Custom Analysis Package calculations are graphically built based on a NodeRed editor known from Visual Flow Creator. By using the visual block editor format, users can take advantage of drag-and-drop and the linking of pre-defined analysis nodes from the established library.
The UI layout of a Custom Analysis Package can be individually designed to fit the skills of whoever is using the solution. Consequently, this reduces the technical barrier for non-experts while not limiting the solution for technical experts. For instance, experts can create reusable packages such as KPIs for non-experts and experts alike.
Improved connectivity for X-Tools through a MQTT broker
The most recent version 3.1.1 of X-Tools enables communication with MindSphere through a MQTT broker. MQTT is an Organization for the Advancement of Structured Information Standards (OASIS) messaging protocol common to the IoT landscape. Its persistent sessions reduce the time to reconnect the client with the broker. It is an optimal protocol for X-Tools users because it excels with remote devices that have a small code base and limited network bandwidth. Improving the reliability of communication with these hard-to-reach devices improves the efficiency of analytics performed across an entire fleet, no matter its location.
Simulation and KPI enhancements for IIoT Applications Closed-Loop System Simulation and Discrete Event Simulation
The Closed-Loop suite of applications are MindSphere applications that make it possible for you to create a complete, closed-loop digital twin with the power of the industrial IoT. To learn more about this Digital Twin solution, check out some of these blogs.
The most recent updates to this suite of solutions o further improve simulation operations, scheduling and UI updates. These updates are:
Closed-Loop System Simulation
It is now possible to view the last value of simulation runs as KPIs. This can help with analyzing certain values, such as charge left in a battery, remaining fuel, remaining life, etc. Find this in the “Schedules” screen to see KPI trends for the last 10 simulation runs in a line chart.
Closed-Loop Discrete Events Simulation
Take advantage of simulation as a service. Users can now run Plant Simulation in batch mode without any manual intervention on demand. Users can then import simulation reports and results to enhance the insights gained from each simulation run.
Additional updates have simplified the process to create a digital twin template by improving the MindSphere user interface and the application user interface.
For complete details and availability on the new features of MindSphere and its supporting MindSphere releases, please refer to the MindSphere Releases Notes, MindSphere Region Table and new features presentations offered for all.
Want to try MindSphere for free? Start today with MindSphere Start for free.
And, as always, hop on over to the public community and website for all things MindSphere.
Interested in more hands on tutorials for MindSphere IIoT Applications? Check out our tutorials available for free here.
Great new features!
Is the “MindConnect Software Agent” already available for download or purchase?